IESNA:LM-63-2002
[TEST]P1504073
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM6-03-LS-FS-D2W-XXXX-BRNZ-XX-ND (2700K-1200LM)
[LUMINAIRE]PrentaLux Fluxyn SM6 SURFACE MOUNT, DISC, NO DIFFUSER, BRONZE REFLECTOR
[MORE]LIGHT LEVEL 3 - 1200 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 2700K CCT, 90 CRI - DIM TO WARM (1800K)
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1246
TILT=NONE
1 -1 1 37 1 1 1 -1.166667 -1.166667 0
1 1 13.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
555.7 553.9 553.9 550.2 546.4 540.9 533.4 524.1 514.9 505.6
492.5 479.5 462.8 447.9 433.1 418.2 399.6 382.9 358.7 329
295.5 260.2 221.2 182.1 143.1 105.9 68.8 35.3 11.2 3.7
1.9 1.9 1.9 1.9 1.9 0 0
